IESNA:LM-63-2002
[TEST]P942690
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54277
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4951.2 4920.1 4855.2 4798.8 4784.7 4790.3 4807.3 4838.3 4866.5 4875
4877.8 4920.1 5007.6 5151.5 5391.3 5729.8 6141.7 6638.2 7273 8029.1
8886.7 9936.2 11208.5 12655.8 14213.1 15886 17491.3 18238.9 17144.3 13248.2
7208.1 2034.1 623.5 369.6 211.6 87.5 0
4951.2 4934.2 4866.5 4810.1 4796 4798.8 4815.7 4846.8 4872.2 4880.6
4886.3 4931.4 5016 5168.4 5402.5 5743.9 6161.4 6660.8 7312.5 8068.5
8954.4 10034.9 11358 12774.3 14359.8 16075 17646.4 18323.5 16972.2 12952
6872.4 1907.1 603.7 338.5 197.5 79 0
4951.2 4928.6 4863.7 4804.5 4779.1 4781.9 4790.3 4807.3 4818.6 4829.8
4846.8 4894.7 4985 5128.9 5365.9 5679 6079.6 6553.6 7165.8 7913.4
8847.2 10015.2 11386.2 12909.7 14489.5 16165.3 17748 18571.8 17570.3 13990.2
8305.5 3063.8 818.1 406.2 239.8 93.1 0
4951.2 4917.3 4855.2 4790.3 4756.5 4748 4753.7 4756.5 4756.5 4776.2
4804.5 4858.1 4948.3 5089.4 5292.5 5591.6 5989.3 6474.6 7086.8 7831.6
8841.6 10049 11589.4 13324.4 15101.7 16845.2 18473 19392.7 18884.9 16238.7
11149.3 5394.1 1625 592.4 287.8 90.3 0
4951.2 4917.3 4858.1 4790.3 4748 4739.6 4745.2 4745.2 4745.2 4767.8
4818.6 4866.5 4942.7 5064 5247.4 5523.9 5924.5 6423.8 7038.8 7823.1
8858.5 10238 12018.2 14125.6 16292.3 18233.2 19799 20792 20910.5 19556.4
15595.4 9380.4 3983.5 1015.6 341.4 79 0
4951.2 4908.8 4849.6 4781.9 4736.7 4728.3 4736.7 4748 4748 4770.6
4824.2 4863.7 4922.9 5052.7 5247.4 5523.9 5913.2 6423.8 7050.1 7876.7
8957.2 10441.2 12432.9 14861.9 17327.6 19468.9 21037.5 22205.4 22922 22465
19471.7 13671.4 6547.9 2056.6 437.3 101.6 0
4951.2 4917.3 4855.2 4784.7 4739.6 4728.3 4733.9 4745.2 4745.2 4767.8
4818.6 4872.2 4948.3 5072.5 5264.3 5546.4 5941.4 6437.9 7058.6 7842.9
8878.2 10260.6 12049.2 14125.6 16269.7 18253 19889.3 21029 21181.4 19691.8
15953.7 9741.5 3828.3 987.4 284.9 76.2 0
4951.2 4922.9 4863.7 4793.2 4748 4736.7 4745.2 4753.7 4762.1 4784.7
4821.4 4880.6 4976.5 5120.4 5326.4 5611.3 6014.7 6505.6 7117.8 7885.2
8900.8 10181.6 11730.4 13420.3 15149.7 16896 18552 19480.2 18845.4 16365.6
11468.1 5512.6 1644.7 617.8 293.4 90.3 0
4951.2 4931.4 4869.3 4801.6 4765 4759.3 4770.6 4793.2 4812.9 4832.7
4858.1 4908.8 5007.6 5162.7 5394.1 5712.9 6110.7 6593.1 7196.8 7927.5
8852.8 10001.1 11346.7 12816.6 14351.3 16010.1 17640.8 18461.7 17598.5 14636.2
9247.8 3633.7 1041 496.5 265.2 107.2 0
4951.2 4937 4872.2 4804.5 4773.4 4770.6 4790.3 4829.8 4863.7 4883.4
4903.2 4954 5047.1 5205.1 5447.7 5789 6206.6 6711.6 7332.2 8082.7
8951.6 10032.1 11276.2 12672.7 14156.6 15801.4 17367.1 17982.1 16819.8 13056.4
7154.5 2155.4 657.3 332.9 177.7 70.5 0
4951.2 4934.2 4872.2 4804.5 4773.4 4773.4 4793.2 4829.8 4866.5 4883.4
4900.4 4942.7 5038.6 5188.1 5427.9 5760.8 6175.5 6703.1 7326.6 8037.5
8892.3 9927.7 11166.2 12571.1 13987.4 15632.1 17231.7 17987.8 17006 13448.5
7620 2395.2 694 361.1 186.2 64.9 0
